A 6R 1-A10
5/16" DIA. ROUNTHANE BELT
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.21 | 11 wks |
10 - 24 | $6.9 | 11 wks |
25 - 49 | $5.64 | 11 wks |
50 - 99 | $5.07 | 11 wks |
100+ | Request for Quote |
$8.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Connector # | A 6A 1-C10 |
---|---|
Belt Dia. (I.D.) | 0.127 |
Belt Dia. (O.D.) | 5/16 |
Belt Type | Light Duty |
Min. Pulley Dia. | 2.5 |
Sell Unit | Priced Per Foot |