A 6R 1-A06
3/16" DIA. ROUNTHANE BELT
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.97 | 11 wks |
10 - 24 | $3.26 | 11 wks |
25 - 49 | $2.62 | 11 wks |
50 - 99 | $2.32 | 11 wks |
100+ | Request for Quote |
$3.97
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Connector # | A 6A 1-C06 |
---|---|
Belt Dia. (I.D.) | 0.08 |
Belt Dia. (O.D.) | 3/16 |
Belt Type | Light Duty |
Min. Pulley Dia. | 1.5 |
Sell Unit | Priced Per Foot |