A 6Q 7-25

0.250" Pitch hardened steel roller chain
Qty Range Price/Unit Ships Within
1 - 29 $4.00 5 wks
30 - 99 $3.56 5 wks
100 - 299 $3.21 5 wks
300 - 999 $2.98 5 wks
1000+ Request for Quote
$4.00

Availability: 61.96 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Links / Foot 48
Assembly Method Connecting Link
Available Length Priced / Foot Inch
Average Tensile Load (lbs) 925 lbs
Material Hardened Steel
No. Of Strands 1
Pitch 0.25 Inch
Weight / Foot (lbs) 0.09 lbs
Substitute Part A 6Q 7M25

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team