A 6P 9M1201510

6.35mm Pitch, 15 Grooves, 10mm Bore, Acetal /Aluminum Insert Syncromesh Pulley
Qty Range Price/Unit Ships Within
1 - 9 $41.83 8 wks
10 - 49 $41.19 8 wks
50 - 99 $40.16 8 wks
100 - 249 $39.33 8 wks
250+ Request for Quote
$41.83

Availability: 15 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 10 mm
Face Width 6.4 mm
Helix Angle (°) 48 Degree
Hub Dia. 22.2 mm
Material (Pulley / Insert) Acetal / Aluminum
No. Of Grooves 15
Overall Width 15.9 mm
Pitch 6.35 mm
Pitch Dia. 30.3 mm
Substitute Part A 6A 9M1201510

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team