A 6P 9M1003008

5.08mm Pitch, 30 Grooves, 8mm Bore, Acetal / Brass Insert Syncromesh Pulley
Qty Range Price/Unit Ships Within
1 - 9 $29.19 8 wks
10 - 49 $24.24 8 wks
50 - 99 $20.44 8 wks
100 - 249 $18.77 8 wks
250+ Request for Quote
$29.19

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 8 mm
Face Width 4.8 mm
Helix Angle (°) 42 Degree
Hub Dia. 17.1 mm
Material (Pulley / Insert) Acetal / Brass
No. Of Grooves 30
Overall Width 12.7 mm
Pitch 5.08 mm
Pitch Dia. 48.51 mm
Substitute Part A 6A 9M1003008

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team