A 6P 9M1001506

5.08mm Pitch, 15 Grooves, 6mm Bore, Acetal / Brass Insert Syncromesh Pulley
Qty Range Price/Unit Ships Within
1 - 9 $30.26 8 wks
10 - 49 $28.97 8 wks
50 - 99 $27.63 8 wks
100 - 249 $26.3 8 wks
250+ Request for Quote
$30.26

Availability: 50 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 6 mm
Face Width 4.8 mm
Helix Angle (°) 42 Degree
Hub Dia. 15.9 mm
Material (Pulley / Insert) Acetal / Brass
No. Of Grooves 15
Overall Width 12.7 mm
Pitch 5.08 mm
Pitch Dia. 24.26 mm
Substitute Part A 6A 9M1001506

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team