A 6P 9M0602505

3.048mm Pitch, 25 Grooves, 5mm Bore, Acetal / Brass Insert Syncromesh Pulley
Qty Range Price/Unit Ships Within
1 - 9 $24.60 8 wks
10 - 49 $19.8 8 wks
50 - 99 $16.18 8 wks
100 - 249 $14.67 8 wks
250+ Request for Quote
$24.60

Availability: 10 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 5 mm
Face Width 3.6 mm
Helix Angle (°) 45 Degree
Hub Dia. 13.9 mm
Material (Pulley / Insert) Acetal / Brass
No. Of Grooves 25
Overall Width 9.5 mm
Pitch 3.048 mm
Pitch Dia. 24.26 mm
Substitute Part A 6A 9M0602505

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team