A 6P 9M0602503
3.048mm Pitch, 25 Grooves, 3mm Bore, Acetal / Brass Insert Syncromesh Pulley
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.60 | 8 wks |
10 - 49 | $19.8 | 8 wks |
50 - 99 | $16.18 | 8 wks |
100 - 249 | $14.67 | 8 wks |
250+ | Request for Quote |
$24.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 3 mm |
---|---|
Face Width | 3.6 mm |
Helix Angle (°) | 45 Degree |
Hub Dia. | 13.9 mm |
Material (Pulley / Insert) | Acetal / Brass |
No. Of Grooves | 25 |
Overall Width | 9.5 mm |
Pitch | 3.048 mm |
Pitch Dia. | 24.26 mm |
Substitute Part | A 6A 9M0602503 |