A 6P 9M0602005
3.048mm Pitch, 20 Grooves, 5mm Bore, Acetal / Brass Insert Syncromesh Pulley
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.70 | 8 wks |
10 - 49 | $17.9 | 8 wks |
50 - 99 | $14.34 | 8 wks |
100 - 249 | $12.85 | 8 wks |
250+ | Request for Quote |
$22.70
Availability: 119 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 5 mm |
---|---|
Face Width | 3.6 mm |
Helix Angle (°) | 45 Degree |
Hub Dia. | 10.3 mm |
Material (Pulley / Insert) | Acetal / Brass |
No. Of Grooves | 20 |
Overall Width | 9.5 mm |
Pitch | 3.048 mm |
Pitch Dia. | 19.4 mm |
Substitute Part | A 6A 9M0602005 |