A 6P 9-1201512
0.25 PITCH, 15 GROOVES, 0.375 Bore, ACETAL/BRASS INSERT SYNCROMESH PULLEY
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $45.05 | 8 wks |
10 - 49 | $40.78 | 8 wks |
50 - 99 | $37.49 | 8 wks |
100 - 249 | $36.06 | 8 wks |
250+ | Request for Quote |
$45.05
Availability: 40 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.375 Inch |
---|---|
Face Width (F) | 0.25 Inch |
Helix Angle (°) | 48 Degree |
Hub Dia. (C) | 0.875 Inch |
Material (Pulley / Insert) | Acetal / Brass |
No. Grooves | 15 |
Overall Width (E) | 0.625 Inch |
Pitch | 0.25 |
Pitch Dia. (P.D.) | 1.193 Inch |
Substitute Part | A 6A 9-1201512 |