A 6P 9-1003010

0.2 PITCH, 30 GROOVES, 0.3125 Bore, ACETAL/BRASS INSERT SYNCROMESH PULLEY
Qty Range Price/Unit Ships Within
1 - 9 $29.19 8 wks
10 - 49 $24.24 8 wks
50 - 99 $20.44 8 wks
100 - 249 $18.77 8 wks
250+ Request for Quote
$29.19

Availability: 29 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.3125 Inch
Face Width (F) 0.188 Inch
Helix Angle (°) 42 Degree
Hub Dia. (C) 0.672 Inch
Material (Pulley / Insert) Acetal / Brass
No. Grooves 30
Overall Width (E) 0.5 Inch
Pitch 0.2
Pitch Dia. (P.D.) 1.91 Inch
Substitute Part A 6A 9-1003010

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team