A 6P 9-1003008
0.2 PITCH, 30 GROOVES, 0.25 Bore, ACETAL/BRASS INSERT SYNCROMESH PULLEY
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $30.65 | 8 wks |
| 10 - 49 | $25.45 | 8 wks |
| 50 - 99 | $21.46 | 8 wks |
| 100 - 249 | $19.71 | 8 wks |
| 250+ | Request for Quote |
$30.65
Availability: 22 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size (B) | 0.25 Inch |
|---|---|
| Face Width (F) | 0.188 Inch |
| Helix Angle (°) | 42 Degree |
| Hub Dia. (C) | 0.672 Inch |
| Material (Pulley / Insert) | Acetal / Brass |
| No. Grooves | 30 |
| Overall Width (E) | 0.5 Inch |
| Pitch | 0.2 |
| Pitch Dia. (P.D.) | 1.91 Inch |
| Substitute Part | A 6A 9-1003008 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities