A 6P 9-1001508

0.2 PITCH, 15 GROOVES, 0.25 Bore, ACETAL/BRASS INSERT SYNCROMESH PULLEY
Qty Range Price/Unit Ships Within
1 - 9 $25.88 8 wks
10 - 49 $21.03 8 wks
50 - 99 $17.37 8 wks
100 - 249 $15.82 8 wks
250+ Request for Quote
$25.88

Availability: 51 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.25 Inch
Face Width (F) 0.188 Inch
Helix Angle (°) 42 Degree
Hub Dia. (C) 0.625 Inch
Material (Pulley / Insert) Acetal / Brass
No. Grooves 15
Overall Width (E) 0.5 Inch
Pitch 0.2
Pitch Dia. (P.D.) 0.955 Inch
Substitute Part A 6A 9-1001508

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team