A 6P 9-0802408

0.15 PITCH, 24 GROOVES, 0.25 Bore, ACETAL/BRASS INSERT SYNCROMESH PULLEY
Qty Range Price/Unit Ships Within
1 - 9 $23.37 8 wks
10 - 49 $18.58 8 wks
50 - 99 $15.01 8 wks
100 - 249 $13.51 8 wks
250+ Request for Quote
$23.37

Availability: 29 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.25 Inch
Face Width (F) 0.141 Inch
Helix Angle (°) 51 Degree
Hub Dia. (C) 0.625 Inch
Material (Pulley / Insert) Acetal / Brass
No. Grooves 24
Overall Width (E) 0.375 Inch
Pitch 0.15
Pitch Dia. (P.D.) 1.146 Inch
Substitute Part A 6A 9-0802408

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team