A 6P 9-0602506
0.12 PITCH, 25 GROOVES, 0.1875 Bore, ACETAL/BRASS INSERT SYNCROMESH PULLEY
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $25.83 | 8 wks |
| 10 - 49 | $20.79 | 8 wks |
| 50 - 99 | $16.99 | 8 wks |
| 100 - 249 | $15.4 | 8 wks |
| 250+ | Request for Quote |
$25.83
Availability: 23 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size (B) | 0.1875 Inch |
|---|---|
| Face Width (F) | 0.141 Inch |
| Helix Angle (°) | 45 Degree |
| Hub Dia. (C) | 0.547 Inch |
| Material (Pulley / Insert) | Acetal / Brass |
| No. Grooves | 25 |
| Overall Width (E) | 0.375 Inch |
| Pitch | 0.12 |
| Pitch Dia. (P.D.) | 0.955 Inch |
| Substitute Part | A 6A 9-0602506 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities