A 6P 9-0602006

0.12 PITCH, 20 GROOVES, 0.1875 Bore, ACETAL/BRASS INSERT SYNCROMESH PULLEY
Qty Range Price/Unit Ships Within
1 - 9 $22.70 8 wks
10 - 49 $17.9 8 wks
50 - 99 $14.34 8 wks
100 - 249 $12.85 8 wks
250+ Request for Quote
$22.70

Availability: 9 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.1875 Inch
Face Width (F) 0.141 Inch
Helix Angle (°) 45 Degree
Hub Dia. (C) 0.547 Inch
Material (Pulley / Insert) Acetal / Brass
No. Grooves 20
Overall Width (E) 0.375 Inch
Pitch 0.12
Pitch Dia. (P.D.) 0.764 Inch
Substitute Part A 6A 9-0602006

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team