A 6O 9-01
The Crimping tool is made from hardened and tempered Alloy Steel. The Handles have nonslip plastic grips.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $285.05 | 11 wks |
5+ | $276.83 | 11 wks |
$285.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Compound Leverage | 15 To 1 |
---|---|
For Cable No.´s | A 6J 9-AS0805 & -AS1209 |
Handles - Covering | Nonslip Plastic Cover |
Material (Jaw) | Chrome Alloy Steel |
Material (Body) | Alloy Steel |
Substitute Part | A 6O 9M01 |