A 6N16-048DF1208
.080" (MXL) Pitch,48 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.125" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.30 | 8 wks |
10 - 24 | $18.11 | 8 wks |
25 - 49 | $16.68 | 8 wks |
50 - 99 | $15.47 | 8 wks |
100+ | Request for Quote |
$18.30
Availability: 122 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.125 |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.936 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 48 |
Outside Diameter | 1.202 Inch |
Overall Length | 0.531 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 1.222 Inch |
Substitute Part | A 6N16-48DF1208S |