A 6N16-018DF1206
.080" (MXL) Pitch,18 Teeth, 0.1875" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.125" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.14 | 8 wks |
10 - 24 | $12.02 | 8 wks |
25 - 49 | $11.07 | 8 wks |
50 - 99 | $10.26 | 8 wks |
100+ | Request for Quote |
$12.14
Availability: 30 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.125 |
---|---|
Bore Size | 0.1875 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.312 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 18 |
Outside Diameter | 0.438 Inch |
Overall Length | 0.484 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 0.458 Inch |