A 6M53M090
Polycarbonate Belt clamp for single and double sided belts
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.19 | 8 wks |
10 - 24 | $14.47 | 8 wks |
25 - 49 | $13.5 | 8 wks |
50 - 99 | $12.66 | 8 wks |
100+ | Request for Quote |
$15.19
Availability: 100 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Pitch | GT (3MM) |
---|---|
Belt Width | 0.3543307 Inch |
Clamp Length | 1.88 Inch |
Material | Black Polycarbonate |
Width Of Cover | 0.63 Inch |
Width Of Slot | 0.37 Inch |