A 6M51M030
Polycarbonate Belt clamp for single and double sided belts
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.82 | 8 wks |
10 - 24 | $14.12 | 8 wks |
25 - 49 | $13.17 | 8 wks |
50 - 99 | $12.35 | 8 wks |
100+ | Request for Quote |
$14.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Pitch | GT (2MM) |
---|---|
Belt Width | 0.1181102 Inch |
Clamp Length | 0.75 Inch |
Material | Black Polycarbonate |
Width Of Cover | 0.32 Inch |
Width Of Slot | 0.13 Inch |