A 6M16M095
Polycarbonate Belt clamp for single and double sided belts
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.63 | 2 wks |
10 - 24 | $14.89 | 2 wks |
25 - 49 | $13.36 | 2 wks |
50 - 99 | $13.15 | 2 wks |
100+ | Request for Quote |
$15.63
Availability: 28 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Pitch | .080" (MXL) |
---|---|
Belt Width | 0.375 Inch |
Clamp Length | 0.75 Inch |
Material | Black Polycarbonate |
Width Of Cover | 0.57 Inch |
Width Of Slot | 0.385 Inch |