A 6M16M080
Polycarbonate Belt clamp for single and double sided belts
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $15.78 | 8 wks |
| 10 - 24 | $15.04 | 8 wks |
| 25 - 49 | $14.03 | 8 wks |
| 50 - 99 | $13.16 | 8 wks |
| 100+ | Request for Quote |
$15.78
Availability: 18 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Pitch | .080" (MXL) |
|---|---|
| Belt Width | 0.313 Inch |
| Clamp Length | 0.75 Inch |
| Material | Black Polycarbonate |
| Width Of Cover | 0.5 Inch |
| Width Of Slot | 0.322 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities