A 6M16M060
Polycarbonate Belt clamp for single and double sided belts
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.46 | 8 wks |
10 - 24 | $13.77 | 8 wks |
25 - 49 | $12.85 | 8 wks |
50 - 99 | $12.05 | 8 wks |
100+ | Request for Quote |
$14.46
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Pitch | .080" (MXL) |
---|---|
Belt Width | 0.2362205 Inch |
Clamp Length | 0.75 Inch |
Material | Black Polycarbonate |
Width Of Cover | 0.45 Inch |
Width Of Slot | 0.26 Inch |