A 6M16M045
Polycarbonate Belt clamp for single and double sided belts
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.64 | 8 wks |
10 - 24 | $7.15 | 8 wks |
25 - 49 | $6.05 | 8 wks |
50 - 99 | $5.1 | 8 wks |
100+ | Request for Quote |
$8.64
Availability: 50 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Pitch | .080" (MXL) |
---|---|
Belt Width | 0.1771654 Inch |
Clamp Length | 0.75 Inch |
Material | Black Polycarbonate |
Width Of Cover | 0.39 Inch |
Width Of Slot | 0.197 Inch |