A 6M 9-09616A

6"(OD) Nylonatron-GS Idler Pulley, Maximum Cable Diameter of .313"
Qty Range Price/Unit Ships Within
1 - 24 $30.90 6 wks
25 - 99 $20.6 6 wks
100 - 249 $15.45 6 wks
250 - 499 $12.36 6 wks
500+ Request for Quote
$30.90

Availability: 21 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Configuration Plain
Bore Size 0.5 Inch
Bottom Diameter 5.25 Inch
Duty Type Medium
Face Width 0.625 Inch
Groove Radius 0.17
Material Nylatron, GS
Max. Cable Dia. (Inch) 0.313 Inch
Outside Diameter 6 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team