A 6M 9-09616
6"(OD) Nylonatron-GS Idler Pulley, Maximum Cable Diameter of .375"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $28.95 | 9 wks |
25 - 99 | $19.3 | 9 wks |
100 - 249 | $14.48 | 9 wks |
250 - 499 | $11.58 | 9 wks |
500+ | Request for Quote |
$28.95
Availability: 86 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | Plain |
---|---|
Bore Size | 0.5 Inch |
Bottom Diameter | 5.125 Inch |
Duty Type | Medium |
Face Width | 0.625 Inch |
Groove Radius | 0.203 |
Material | Nylatron, GS |
Max. Cable Dia. (Inch) | 0.375 Inch |
Outside Diameter | 6 Inch |