A 6M 9-07212
4.5"(OD) Nylonatron-GS Idler Pulley, Maximum Cable Diameter of .250"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $21.75 | 9 wks |
25 - 99 | $14.5 | 9 wks |
100 - 249 | $10.88 | 9 wks |
250 - 499 | $8.7 | 9 wks |
500+ | Request for Quote |
$21.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | Plain |
---|---|
Bore Size | 0.375 Inch |
Bottom Diameter | 3.875 Inch |
Duty Type | Medium |
Face Width | 0.5 Inch |
Groove Radius | 0.14 |
Material | Nylatron, GS |
Max. Cable Dia. (Inch) | 0.25 Inch |
Outside Diameter | 4.5 Inch |