A 6M 9-05612
3.5"(OD) Nylonatron-GS Idler Pulley, Maximum Cable Diameter of .188"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.65 | 6 wks |
25 - 99 | $11.1 | 6 wks |
100 - 249 | $8.33 | 6 wks |
250 - 499 | $6.66 | 6 wks |
500+ | Request for Quote |
$16.65
Availability: 31 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | Plain |
---|---|
Bore Size | 0.375 Inch |
Bottom Diameter | 3 Inch |
Duty Type | Medium |
Face Width | 0.438 Inch |
Groove Radius | 0.109 |
Material | Nylatron, GS |
Max. Cable Dia. (Inch) | 0.188 Inch |
Outside Diameter | 3.5 Inch |