A 6M 9-04812
3"(OD) Nylonatron-GS Idler Pulley, Maximum Cable Diameter of .188"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.40 | 6 wks |
25 - 99 | $10.27 | 6 wks |
100 - 249 | $7.7 | 6 wks |
250 - 499 | $6.16 | 6 wks |
500+ | Request for Quote |
$15.40
Availability: 91 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | Plain |
---|---|
Bore Size | 0.375 Inch |
Bottom Diameter | 2.5 Inch |
Duty Type | Medium |
Face Width | 0.438 Inch |
Groove Radius | 0.109 |
Material | Nylatron, GS |
Max. Cable Dia. (Inch) | 0.188 Inch |
Outside Diameter | 3 Inch |