A 6M 9-03110
1.95"(OD) Black Acetal Idler Pulley, Maximum Cable Diameter of .250"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.35 | 9 wks |
25 - 99 | $4.23 | 9 wks |
100 - 249 | $3.18 | 9 wks |
250 - 499 | $2.54 | 9 wks |
500+ | Request for Quote |
$6.35
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | Plain |
---|---|
Bore Size | 0.316 Inch |
Bottom Diameter | 1.58 Inch |
Duty Type | Light |
Face Width | 0.405 Inch |
Groove Radius | 0.125 |
Material | Acetal, Black |
Max. Cable Dia. (Inch) | 0.25 Inch |
Outside Diameter | 1.95 Inch |