A 6M 9-02508
1.575"(OD) Black Acetal Idler Pulley, Maximum Cable Diameter of .188"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.20 | 6 wks |
25 - 99 | $3.47 | 6 wks |
100 - 249 | $2.6 | 6 wks |
250 - 499 | $2.08 | 6 wks |
500+ | Request for Quote |
$5.20
Availability: 120 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | Plain |
---|---|
Bore Size | 0.258 Inch |
Bottom Diameter | 1.225 Inch |
Duty Type | Light |
Face Width | 0.33 Inch |
Groove Radius | 0.095 |
Material | Acetal, Black |
Max. Cable Dia. (Inch) | 0.188 Inch |
Outside Diameter | 1.575 Inch |