A 6M 9-02006
1.25"(OD) Black Acetal Idler Pulley, Maximum Cable Diameter of .063"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.05 | 6 wks |
25 - 99 | $2.7 | 6 wks |
100 - 249 | $2.03 | 6 wks |
250 - 499 | $1.62 | 6 wks |
500+ | Request for Quote |
$4.05
Availability: 222 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | Plain |
---|---|
Bore Size | 0.19 Inch |
Bottom Diameter | 1.063 Inch |
Duty Type | Light |
Face Width | 0.219 Inch |
Groove Radius | 0.035 |
Material | Acetal, Black |
Max. Cable Dia. (Inch) | 0.063 Inch |
Outside Diameter | 1.25 Inch |