A 6M 9-01204
0.75"(OD) Black Acetal Idler Pulley, Maximum Cable Diameter of .047"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.70 | 6 wks |
25 - 99 | $2.47 | 6 wks |
100 - 249 | $1.85 | 6 wks |
250 - 499 | $1.48 | 6 wks |
500+ | Request for Quote |
$3.70
Availability: 14 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | Plain |
---|---|
Bore Size | 0.128 Inch |
Bottom Diameter | 0.625 Inch |
Duty Type | Light |
Face Width | 0.156 Inch |
Groove Radius | 0.025 |
Material | Acetal, Black |
Max. Cable Dia. (Inch) | 0.047 Inch |
Outside Diameter | 0.75 Inch |