A 6M 9-00804
0.5"(OD) Black Acetal Idler Pulley, Maximum Cable Diameter of .047"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.45 | 9 wks |
25 - 99 | $2.3 | 9 wks |
100 - 249 | $1.73 | 9 wks |
250 - 499 | $1.38 | 9 wks |
500+ | Request for Quote |
$3.45
Availability: 143 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | Plain |
---|---|
Bore Size | 0.128 Inch |
Bottom Diameter | 0.435 Inch |
Duty Type | Light |
Face Width | 0.125 Inch |
Groove Radius | 0.025 |
Material | Acetal, Black |
Max. Cable Dia. (Inch) | 0.047 Inch |
Outside Diameter | 0.5 Inch |