A 6M 9-00604

0.375"(OD) Black Acetal Idler Pulley, Maximum Cable Diameter of .031"
Qty Range Price/Unit Ships Within
1 - 24 $3.20 6 wks
25 - 99 $2.13 6 wks
100 - 249 $1.6 6 wks
250 - 499 $1.28 6 wks
500+ Request for Quote
$3.20

Availability: 263 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Configuration Plain
Bore Size 0.128 Inch
Bottom Diameter 0.308 Inch
Duty Type Light
Face Width 0.093 Inch
Groove Radius 0.015
Material Acetal, Black
Max. Cable Dia. (Inch) 0.031 Inch
Outside Diameter 0.375 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team