A 6M 8-211608
16 Teeth, 0.245" Bore, 0.167 (Size 21) Pitch ladder chain sprocket
To be discontinued when present stock is depleted.
To be discontinued when present stock is depleted.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $6.02 | 8 wks |
| 10 - 49 | $5.72 | 8 wks |
| 50 - 99 | $5.31 | 8 wks |
| 100 - 249 | $4.9 | 8 wks |
| 250+ | Request for Quote |
$6.02
Availability: 40 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| # Grooves (Teeth) | 16 |
|---|---|
| Bore Configuration | Plain-No (Insert or Set Screw) |
| Bore Size | 0.245 Inch |
| Face Width (FW) | 0.065 Inch |
| Hub Dia. (C) | 0.37 Inch |
| Material | Plastic |
| Material Type | Acetal, Black |
| Overall Width (E) | 0.31 Inch |
| Pitch | 0.167 (SIZE 21) |
| Pitch Dia. (P.D.) | 0.855 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities