A 6M 8-211204
12 Teeth, 0.122" Bore, 0.167 (Size 21) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.51 | 8 wks |
10 - 49 | $4.26 | 8 wks |
50 - 99 | $3.86 | 8 wks |
100 - 249 | $3.55 | 8 wks |
250+ | Request for Quote |
$4.51
Availability: 24 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 12 |
---|---|
Bore Configuration | Plain-No (Insert or Set Screw) |
Bore Size | 0.122 Inch |
Face Width (FW) | 0.065 Inch |
Hub Dia. (C) | 0.246 Inch |
Material | Plastic |
Material Type | Acetal, Black |
Overall Width (E) | 0.31 Inch |
Pitch | 0.167 (SIZE 21) |
Pitch Dia. (P.D.) | 0.646 Inch |