A 6M 8-192412
24 Teeth, 0.370" Bore, 0.185 (SIZE 19) Pitch Ladder Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.24 | 8 wks |
10 - 49 | $2.92 | 8 wks |
50 - 99 | $2.56 | 8 wks |
100 - 249 | $2.3 | 8 wks |
250+ | Request for Quote |
$3.24
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 24 |
---|---|
Bore Configuration | Plain-No (Insert or Set Screw) |
Bore Size | 0.37 Inch |
Face Width (FW) | 0.1 Inch |
Hub Dia. (C) | 0.62 Inch |
Material | Plastic |
Material Type | Acetal, Black |
Overall Width (E) | 0.5 Inch |
Pitch | 0.185 (SIZE 19) |
Pitch Dia. (P.D.) | 1.59 Inch |