A 6M 8-192216
22 Teeth, 0.495" Bore, 0.185 (SIZE 19) Pitch Ladder Chain Sprocket
To be discontinued when present stock is depleted.
To be discontinued when present stock is depleted.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $3.33 | 8 wks |
| 10 - 49 | $3 | 8 wks |
| 50 - 99 | $2.63 | 8 wks |
| 100 - 249 | $2.36 | 8 wks |
| 250+ | Request for Quote |
$3.33
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| # Grooves (Teeth) | 22 |
|---|---|
| Bore Configuration | Plain-No (Insert or Set Screw) |
| Bore Size | 0.495 Inch |
| Face Width (FW) | 0.1 Inch |
| Hub Dia. (C) | 0.75 Inch |
| Material | Plastic |
| Material Type | Acetal, Black |
| Overall Width (E) | 0.5 Inch |
| Pitch | 0.185 (SIZE 19) |
| Pitch Dia. (P.D.) | 1.47 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities