A 6M 8-182416
24 Teeth, 0.5" Bore, 0.286 (Size 18) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.54 | 8 wks |
10 - 49 | $3.22 | 8 wks |
50 - 99 | $2.85 | 8 wks |
100 - 249 | $2.58 | 8 wks |
250+ | Request for Quote |
$3.54
Availability: 29 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 24 |
---|---|
Bore Configuration | Plain-No (Insert or Set Screw) |
Bore Size | 0.495 Inch |
Face Width (FW) | 0.1 Inch |
Hub Dia. (C) | 0.75 Inch |
Material | Plastic |
Material Type | Acetal, Black |
Overall Width (E) | 0.5 Inch |
Pitch | 0.286 (SIZE 18) |
Pitch Dia. (P.D.) | 2.189 Inch |