A 6M 8-182012
20 Teeth, 0.370" Bore, 0.286 (Size 18) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.41 | 8 wks |
10 - 49 | $3.11 | 8 wks |
50 - 99 | $2.73 | 8 wks |
100 - 249 | $2.48 | 8 wks |
250+ | Request for Quote |
$3.41
Availability: 480 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 20 |
---|---|
Bore Configuration | Plain-No (Insert or Set Screw) |
Bore Size | 0.37 Inch |
Face Width (FW) | 0.1 Inch |
Hub Dia. (C) | 0.625 Inch |
Material | Plastic |
Material Type | Acetal, Black |
Overall Width (E) | 0.5 Inch |
Pitch | 0.286 (SIZE 18) |
Pitch Dia. (P.D.) | 1.826 Inch |