A 6M 8-180808
8 Teeth, 0.25" Bore, 0.286 (Size 18) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.02 | 8 wks |
10 - 49 | $2.69 | 8 wks |
50 - 99 | $2.32 | 8 wks |
100 - 249 | $2.1 | 8 wks |
250+ | Request for Quote |
$3.02
Availability: 27 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 8 |
---|---|
Bore Configuration | Plain-No (Insert or Set Screw) |
Bore Size | 0.245 Inch |
Face Width (FW) | 0.1 Inch |
Hub Dia. (C) | 0.49 Inch |
Material | Plastic |
Material Type | Acetal, Black |
Overall Width (E) | 0.35 Inch |
Pitch | 0.286 (SIZE 18) |
Pitch Dia. (P.D.) | 0.747 Inch |