A 6M 8-144016
40 Teeth, .495" Bore, 0.353 (SIZE 14) Pitch Plastic Ladder Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.43 | 8 wks |
10 - 49 | $4.16 | 8 wks |
50 - 99 | $3.74 | 8 wks |
100 - 249 | $3.42 | 8 wks |
250+ | Request for Quote |
$4.43
Availability: 18 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 40 |
---|---|
Bore Configuration | Plain-No (Insert or Set Screw) |
Bore Size | 0.495 Inch |
Face Width (FW) | 0.17 Inch |
Hub Dia. (C) | 0.75 Inch |
Material | Plastic |
Material Type | Acetal, Black |
Overall Width (E) | 0.57 Inch |
Pitch | 0.353 (SIZE 14) |
Pitch Dia. (P.D.) | 4.5 Inch |