A 6M 8-141212
12 Teeth, .375" Bore, 0.353 (SIZE 14) Pitch Plastic Ladder Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.45 | 5 wks |
10 - 49 | $3.08 | 5 wks |
50 - 99 | $2.71 | 5 wks |
100 - 249 | $2.46 | 5 wks |
250+ | Request for Quote |
$3.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 12 |
---|---|
Bore Configuration | Plain-No (Insert or Set Screw) |
Bore Size | 0.37 Inch |
Face Width (FW) | 0.17 Inch |
Hub Dia. (C) | 0.62 Inch |
Material | Plastic |
Material Type | Acetal, Black |
Overall Width (E) | 0.57 Inch |
Pitch | 0.353 (SIZE 14) |
Pitch Dia. (P.D.) | 1.364 Inch |