A 6M 7MHZ12721B
12.7mm (#40) Pitch, 21 Grooves, 12mm Bore, Plastic Roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.12 | 4 wks |
25 - 99 | $6.3 | 4 wks |
100 - 249 | $5.68 | 4 wks |
250 - 499 | $5.43 | 4 wks |
500+ | Request for Quote |
$7.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 21 |
---|---|
Bore | 12 |
Face Width | 4.4 |
Hub Diameter | 32 |
Material | Plastic |
Material Type | Acetal Resin, White |
Overall Width | 21.4 |
Pitch | 12.7 (#40) |
Pitch Diameter | 85.2 |