A 6M 7MHZ12713C
12.7mm (#40) Pitch, 13 Grooves, 10mm Bore, Plastic Roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.50 | 4 wks |
25 - 99 | $4.82 | 4 wks |
100 - 249 | $4.32 | 4 wks |
250 - 499 | $4.13 | 4 wks |
500+ | Request for Quote |
$5.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 13 |
---|---|
Bore | 10 |
Face Width | 7.2 |
Hub Diameter | 28 |
Material | Plastic |
Material Type | Acetal Resin, White |
Overall Width | 20 |
Pitch | 12.7 (#40) |
Pitch Diameter | 53.1 |