A 6M 7MHZ08025
8mm pitch, 25 Grooves, 10mm Bore, Plastic Roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.20 | 4 wks |
25 - 99 | $4.56 | 4 wks |
100 - 249 | $4.09 | 4 wks |
250 - 499 | $3.89 | 4 wks |
500+ | Request for Quote |
$5.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 25 |
---|---|
Bore | 10 |
Face Width | 2.8 |
Hub Diameter | 28 |
Material | Plastic |
Material Type | Acetal Resin, White |
Overall Width | 14 |
Pitch | 8 |
Pitch Diameter | 63.8 |