A 6M 7M1422
3.75mm (.1475") Pitch, 22 Grooves, 6mm Bore, Metal roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $58.91 | 8 wks |
5 - 9 | $51.55 | 8 wks |
10 - 24 | $42.08 | 8 wks |
25 - 49 | $34.65 | 8 wks |
50+ | Request for Quote |
$58.91
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 22 |
---|---|
Bore | 6 |
Face Width | 1.6 |
Hub Diameter | 16 |
Material | Plastic |
Material Type | Nylatron GS |
Overall Width | 9.5 |
Pitch | 3.75mm (.1475") |
Pitch Diameter | 26.3 |