A 6M 7M1419
3.75mm (.1475") Pitch, 19 Grooves, 5mm Bore, Metal roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $58.06 | 8 wks |
5 - 9 | $50.8 | 8 wks |
10 - 24 | $41.47 | 8 wks |
25 - 49 | $34.14 | 8 wks |
50+ | Request for Quote |
$58.06
Availability: 24 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 19 |
---|---|
Bore | 5 |
Face Width | 1.6 |
Hub Diameter | 12.7 |
Material | Plastic |
Material Type | Nylatron GS |
Overall Width | 9.5 |
Pitch | 3.75mm (.1475") |
Pitch Diameter | 22.7 |